End of Life announced November 3, 2017 (PCN 17-0172).
Last Time Buy May 15, 2018.
Recommended replacement for new designs: QM23002.
Contact your local sales representative for assistance.
Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.
Qorvo's TQM966002 is a high-performance Bulk Acoustic Wave (BAW) duplexer designed to meet the strict CDMA / WCDMA requirements for use in the PCS band.
Technology | LowDrift™ BAW |
Frequency(MHz) | 1,880, 1,960 |
Bandwidth(MHz) | 60 |
Insertion Loss(dB) | 1.8, 1.9 |
I/O Configuration | SE/SE |
Package(mm) | 2.6 x 2.1 x 0.90 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |