End of Life announced November 14, 2017 (PCN 17-0190).
Last Time Buy May 18, 2018.
Contact your local sales representative for assistance.
Qorvo's 854833-1 is a high rejection Intermediate Frequency (IF) filter for use in narrowband wireless communications systems. The center frequency of this filter is 150 MHz and the bandwidth is 1.18 MHz. The insertion loss is 25 dB maximum and the filter is packaged in a hermetic surface-mounted package.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 150 |
Bandwidth(MHz) | 1.18 |
Insertion Loss(dB) | 19.5 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 19.0 x 6.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |