Mouser | 80 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 30 | Buy Online > |
Qorvo's TGL2226-SM is a wideband, 6-bit digital attenuator fabricated using Qorvo's production 0.15um GaAs pHEMT process (QPHT15). Operating from 0.1-15 GHz, the TGL2226-SM offers a low LSB of 0.5 dB and provides 31.5 dB of attenuation range while supporting low insertion loss and RMS attenuation errors.
Using standard, negative control voltages from -3.0 V to -5.0 V, coupled with excellent broadband performance, the TGA2226-SM is ideal for supporting a variety of commercial and military applications.
The TGL2226–SM is packaged in a 3.0 x 3.0 mm surface mount package, with both RF ports matched to 50 ohms for simple system integration.
Lead-free and RoHS compliant.
Evaluation Boards available on request.
Frequency Min(MHz) | 100 |
Frequency Max(MHz) | 15,000 |
Insertion Loss(dB) | < 4.0 |
Attenuation Range(dB) | 31.5 |
IIP3(dBm) | > 31.5 |
Interface | Parallel |
Bits | 6 |
Step Size(dB) | 0.5 |
Voltage(V) | -3.0 to -5.0 |
Package Type | SMT |
Package(mm) | 3.0 x 3.0 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: