SHARE:  
Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF and power portfolio of Wi-Fi front end modules, GaN power amplifiers, and intelligent battery management systems, which serve a wide range of Wi-Fi 7, radar and power management systems. These high-performance solutions simplify RF and power for designers worldwide and are available at Qorvo's authorized channel partners.
10S-20S Intelligent BMS with Integrated MCU and Cell Balancing
PAC25140 Features
  • 10s to 20s support (40-100V)
  • Fully programmable BMS SOC
  • Smallest solution size
  • Minimized external components count

Additional information:

  • Low power hibernate mode
  • 10x10mm, 68-pin TSLP
  • Ideal for consumer goods & industrial power management
15.4-17.7GHz 35W GaN Power Amplifier
QPA1315 Features
  • 15.4-17.7GHz
  • PSAT: 45.5dBm
  • PAE: 20%

Additional information:

  • Large signal gain: 21dB
  • 15.2x15.2x3.5mm CP package
  • Ideal for Ku-Band radar
2.4GHz 802.11be Wi-Fi 7 + BT Front End Module
QM42500, QM42639 Features
  • Complete 2.4GHz integrated FEM
  • NF: 1.8dB for RX sensitivity
  • 5 Wi-Fi TX modes, 3 HP BT modes, 3 RX modes lowest Pdiss

Additional information:

  • Dedicated coupler for closed-loop power control
  • 2x2.4mm laminate package
  • Ideal for Wi-Fi 7 systems
5-7.2GHz 802.11be Wi-Fi 7 Front End Module
QM45500, QM45639 Features
  • Complete 5-7.2GHz integrated FEM
  • NF: 2.5dB for RX sensitivity
  • 5 Wi-Fi TX modes, 3 RX modes for lowest Pdiss

Additional information:

  • Dedicated coupler for closed-loop power control
  • 2x2mm laminate package
  • Ideal for Wi-Fi 7 systems
Webinar: Accelerate your Qorvo PA Design with Modelithics GaN Library
Check out how the Modelithics GaN Library for Qorvo transistors can help design engineers meet high-power, high-efficiency requirements through PA design simulation. Qorvo's Fouad Boueri and Modelithics' CEO Dr. Larry Dunleavy discuss advanced model features and present a recent GaN model.

Thursday, Dec. 7, 2023, 8 a.m. PT / 11 a.m. ET
Innovation 'Amplifies' the Path to DOCSIS 4.0
DOCSIS 4.0 is pushing the upstream into the realm of what was considered the downstream spectrum. By providing four new splits, the spectrum range can be from 5 MHz all the way to 684 MHz -- a challenge when designing amplifiers for upstream applications. This blog post provides an overview of DOCSIS 4.0 and offers resources for a deeper dive.

Power Solutions for GaN PAs
GaN PAs have taken over the high-power final stage of the RF Front-End. Having a negative gate bias means tackling sometimes challenging designs, but its abilities are unmatched in many applications. Read how Qorvo's power management solutions make GaN's gate bias differences disappear.

Copyright © 2023 Qorvo. All Rights Reserved.