Mouser | 245 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 177 | Buy Online > |
Qorvo's TGL2201-SM is a packaged dual stage GaAs VPIN limiter that operates over the 2 to 12 GHz band. Vertical PIN diodes provide the limiting action at high input signal levels and low loss at small signals.
The TGL2201-SM is suitable for a variety of wideband systems such as low noise amplifier (LNA) / receiver protection in radars, phased arrays and jammers.
The part is lead-free and RoHS compliant.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 12 |
Insertion Loss(dB) | < 0.5 |
Flat Leakage(dBm) | < 18 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: