Mouser | 4319 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 120 | Buy Online > |
Qorvo's TGL2217-SM is a packaged high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2217-SM does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.
The TGL2217-SM operates from 0.1–20.0 GHz with low insertion loss of less than 0.9 dB. Receive protection is rated up to 10 W incident pulsed-power with a low flat leakage of less than 18.5 dBm.
The TGL2217-SM is offered in a small 3.5 x 3.5 mm QFN package for simple board level assembly. Fully matched to 50 ohms on both RF ports, it is well suited for both commercial and defense related applications.
Lead-free and RoHS compliant.
Evaluation boards available on request.
Frequency Min(GHz) | 0.1 |
Frequency Max(GHz) | 20 |
Insertion Loss(dB) | < 0.9 |
Flat Leakage(dBm) | < 18.5 |
Package Type | QFN |
Package(mm) | 3.5 x 3.5 x 1.64 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: