Mouser | 813 | Buy Online > | |
RELL | 13 | Buy Online > | |
RFMW | 225 | Buy Online > |
Qorvo's TGF2977-SM is a 5 W (P3dB) wideband unmatched discrete GaN on SiC HEMT which operates from DC to 12 GHz and a 32V supply rail. The device is in an industry standard 3x3mm QFN package and is ideally suited to military and civilian radar, land mobile and military radio communications, avionics, and test instrumentation. The device can support pulsed and linear operations.
Lead-free and ROHS compliant
Evaluation boards are available upon request.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 12,000 |
Gain(dB) | 13 |
Psat(dBm) | 37.8 |
PAE(%) | 50 |
Vd(V) | 32 |
Idq(mA) | 25 |
Package Type | QFN |
Package(mm) | 3 x 3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.
This product appears in the following application block diagrams: