End of Life announced September 14, 2021 (PCN 21-0195).
Last Time Buy: March 25, 2022
Contact your local sales representative for assistance.
Qorvo's TGF2942 is a 2.4 W (P3dB) discrete GaN on SiC HEMT which operates from DC to 25 GHz and 28 V supply. The device is constructed with Qorvo's proven QGaN15 process. The device can support pulsed, CW, and linear operations.
Lead-free and ROHS compliant.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 25,000 |
Gain(dB) | 18 |
Psat(dBm) | 33.8 |
PAE(%) | 59 |
Vd(V) | 28 |
Idq(mA) | 20 |
Package Type | die |
Package(mm) | 0.41 x 0.55 x 0.10 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.