End of Life announced May 5, 2017 (PCN 17-0070).
Last Time Buy Nov 18, 2017.
Contact your local sales representative for assistance.
Qorvo's TGF2022-06 is a discrete 0.6 mm pHEMT which operates from DC to 20 GHz. The part is designed using Qorvo's proven standard 0.35um power pHEMT production process.
The TGF2022-06 typically provides greater than 28 dBm of saturated output power with power gain of 13 dB. The maximum power added efficiency is 58% which makes the TGF2022-06 appropriate for high efficiency applications. The TGF2022-06 is also ideally suited for point-to-point radio, high-reliability space and military applications.
The part is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 20,000 |
Gain(dB) | 13 |
Psat(dBm) | > 28 |
PAE(%) | 58 |
Vd(V) | 8 to 12 |
Idq(mA) | 45 to 75 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: