End of Life announced May 29, 2020 (PCN 20-0070).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGC4546-SM is a Ka-Band Upconverter with integrated LO buffer amplifier and quadrupler, housed in a 28 lead 5x5 mm QFN package. The TGC4546-SM operates from an RF of 36 to 45 GHz and LO from 8.1 to 10.4 GHz with IF inputs from DC to 3.5 GHz and is designed using Qorvo's pHEMT production process.
The TGC4546-SM typically provides 27 dBm of output TOI, and 11 dB of conversion gain.
Lead-free and RoHS compliant.
RF Min(GHz) | 36 |
RF Max(GHz) | 45 |
IF Min(GHz) | DC |
IF Max(GHz) | 3.5 |
LO Min(GHz) | 8.1 |
LO Max(GHz) | 10.4 |
Conversion Gain(dB) | 11 |
OIP3(dBm) | 27 |
Image Rejection(dBc) | 9 |
LO Power(dBm) | 2 to 8 |
Bias(mA @ V) | 480 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: