End of Life announced November 15, 2017 (PCN 17-0193).
Last Time Buy May 21, 2018.
Please use TGA2803-SM or TGA2807 for new designs.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2806-SM is an ultra-linear, packaged gain block which operates from 40 MHz to 1000 MHz. It typically provides flat gain along with ultra-low distortion. It also provides high output power with low DC power consumption.
This amplifier is ideally suited for use in CATV distribution systems or other applications requiring extremely low noise and distortion.
The part is lead-free and RoHS compliant. Evaluation boards are available upon request.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,003 |
Gain(dB) | 20 |
Pout(dBmV) | 39 |
CSO(dBc) | -76 |
CTB(dBc) | -78 |
NF(dB) | 1.5 |
Voltage(V) | 8 |
Current(mA) | 380 |
Package Type | QFN |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |