End of Life announced.
Last Time Buy: April 7, 2016
Contact your local sales representative for assistance.
Qorvo's TGC4406-SM is a packaged MMIC that combines a frequency doubler operating at input frequencies of 14 to 17 GHz with a 3-stage output amplifier. Output frequencies are in the Ka band: 28-34 GHz. The TGC4406-SM achieves typically 25 dBc input frequency isolation and 20 dBm output power with 5 dBm input power.
This performance makes this doubler ideally suited for point-to-point radios and Ka band satellite ground terminal applications. The TGC4406-SM provides the frequency doubling function in an compact 4 mm x 4 mm package footprint.
Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.
Input Freq Min(GHz) | 14 |
Input Freq Max(GHz) | 17 |
RF Output Min(GHz) | 28 |
RF Output Max(GHz) | 34 |
Gain(dB) | 15 |
Output Power(dBm) | 20 |
Voltage(V) | 5 |
Current(mA) | 150 |
Package Type | QFN |
Package(mm) | 4 x 4 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | No |
ITAR Restricted | No |
ECCN | EAR99 |