Please use TQL9066 for new designs.
Mouser | 2359 | Buy Online > | |
RFMW | 27500 | Buy Online > |
Qorvo's TQP3M6004 is a packaged low noise dual pHEMT discrete device operating from 700 to 915 MHz. This broadband device is useful in a number of different applications and is particularly well suited for cellular or WiMAX base station or tower-mounted amplifier products. The part consists of a single monolithic GaAs die mounted in a small 4 x 4 QFN package. This discrete dual LNA device is intended to be used as a balanced pair in wireless network applications.
Frequency Min(MHz) | 700 |
Frequency Max(MHz) | 915 |
Gain(dB) | 20.5 |
OP1dB(dBm) | 20.7 |
NF(dB) | 0.32 |
Vd(V) | 4 |
Idq(mA) | 70 |
Package Type | QFN, 16-pin |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: