End of Life announced August 12, 2021 (PCN 21-0166).
Last Time Buy: February 20, 2022
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFPA5201E is an integrated Power Amplifier (PA) designed for high performance Wi-Fi systems requiring up to +29dBm linear output power. The PA is manufactured on an advanced Qorvo InGaP Heterojunction Bipolar Transistor (HBT) process for optimal efficiency and linearity (EVM). The RFPA5201E integrates the power detector, biasing and input/output match which reduces the number of external components and manufacturability cost. The device is mounted on a 14-pin, 7mm x 7mm LGA laminate package and meets the RF specifications for 802.11b/g/n systems.
Frequency Min(MHz) | 2,400 |
Frequency Max(MHz) | 2,500 |
Wi-Fi Standards | Wi-Fi 4 |
Vcc(V) | 5 |
11b/g Pout(dBm) | 29 |
11b/g EVM(%) | 2.5 |
11b/g Current(mA) | 875 |
11n Pout(dBm) | 29 |
11n EVM(%) | 2.5 |
11n Current(mA) | 875 |
Gain(dB) | 33.5 |
Package Type | Laminate MCM |
Package(mm) | 7.0 x 7.0 x 1.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: