End of Life announced August 28, 2019 (PCN 19-0154).
Last Time Buy: March 9, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 2629 | Buy Online > |
Qorvo's TGC2610-SM is a Ku-Band Image Reject Downconverter. The TGC2610-SM operates over an RF frequency range of 10 to 15.4 GHz and LO from 6 to 19 GHz with IF outputs from DC to 4 GHz. This part is designed using Qorvo's pHEMT production process.
The TGC2610-SM integrates an LNA, and image reject mixer driven by an LO buffer amplifier. It typically provides an Input IP3 of 2 dBm at –25 dBm input power per tone and has a conversion gain of 14 dB and noise figure of 2.5 dB or less.
The TGC2610-SM is available in a low-cost, surface mount 28 lead 5x5 mm QFN package and is ideally suited for Point-to-Point Radio, and Ku-Band VSAT Ground Terminal applications.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
RF Min(GHz) | 10 |
RF Max(GHz) | 15.4 |
IF Min(GHz) | DC |
IF Max(GHz) | 4 |
LO Min(GHz) | 6 |
LO Max(GHz) | 19 |
Conversion Gain(dB) | 14 |
NF(dB) | 2 |
IIP3(dBm) | 2 |
Image Rejection(dBc) | 18 |
LO Power(dBm) | 0 to 8 |
Bias(mA @ V) | 160 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: