End of Life announced April 19, 2019 (PCN 19-0069).
Last Time Buy: October 29, 2019
Recommended replacement for new designs: TGA2576-2-FL
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2576-FS is a packaged wideband power amplifier designed on Qorvo's production 0.25 um GaN on SiC process. Operating from 2.5 to 6 GHz, the TGA2576-FS achieves 40 W of saturated output power, greater than 35% power-added efficiency and 29 dB small signal gain.
Fully matched to 50 ohm and with integrated DC blocking caps on both I/O ports, the TGA2576-FS is ideally suited to support both commercial and defense related opportunities.
Lead-free and RoHS compliant.
Evaluation Boards are available up on request.
Frequency Min(GHz) | 2.5 |
Frequency Max(GHz) | 6 |
Pout(dBm) | 46.5 |
Psat(dBm) | 46.5 |
Gain(dB) | 29 |
PAE(%) | 35 |
Voltage(V) | 30 |
Current(mA) | 1,550 |
Package Type | Flange |
Package(mm) | 12.7 x 12.7 x 3.89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.A.4 |
This product appears in the following application block diagrams: