End of Life announced November 8, 2019 (PCN 19-0186).
Last Time Buy May 3, 2020.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGC4403-SM is a packaged MMIC that combines a frequency doubler with a 3-stage amplifier, operating at input frequencies of 8 to 15 GHz. With greater than 30 dBc isolation between the input and doubled frequency, the TGC4403-SM achieves 20 dBm output power with 2 dBm input power.
This performance makes this doubler ideally suited for point-to-point radios and Ka band satellite ground terminal applications. The TGC4403-SM provides the frequency doubling function in an compact 4 mm x 4 mm package footprint.
Input Freq Min(GHz) | 8 |
Input Freq Max(GHz) | 15 |
RF Output Min(GHz) | 16 |
RF Output Max(GHz) | 30 |
Gain(dB) | 18 |
Output Power(dBm) | 20 |
Voltage(V) | 5 |
Current(mA) | 150 |
Package Type | QFN |
Package(mm) | 4 x 4 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |