Frequency Min(GHz) | 6.5 |
Frequency Max(GHz) | 11.5 |
Gain(dB) | 19 |
PAE(%) | 40, 35 |
Voltage(V) | 7 to 9 |
Current(mA) | 1,200 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | Yes |
ECCN | XI(C) |
This product appears in the following application block diagrams: