End of Life announced November 15, 2019 (PCN 19-0203).
Last Time Buy: May 21, 2020
Recommended replacement for new designs: TGA2599-SM, QPA2598
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 3929 | Buy Online > |
Qorvo's TGA2706-SM is a packaged 2 Watt power amplifier for C band applications. The part is designed using Qorvo's proven standard 0.5um E/D pHEMT production process. The TGA2706-SM provides a nominal 34 dBm of output power at an input power level of 12 dBm with a small signal gain of 31 dB. Nominal TOI is 42 dBm and noise figure is 7 dB.
The TGA2706-SM is a QFN 5 x 5 mm surface mount package. It is ideally suited for low cost emerging markets such as point-to-point radio and communications.
The part is lead-free and RoHS compliant. Evaluation boards are available upon request.
Frequency Min(MHz) | 5,500 |
Frequency Max(MHz) | 8,500 |
Gain(dB) | 31 |
NF(dB) | 7 |
Voltage(V) | 6 |
Current(mA) | 1,260 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: