End of Life announced October 5, 2017 (PCN 17-0159).
Last Time Buy October 9, 2017.
Contact your local sales representative for assistance.
Qorvo's RFRX1702 is a 17.7GHz to 19.7GHz GaAs pHEMT downconverter, incorporating a low-noise amplifier, an integrated X2 LO frequency multiplier and buffer amplifier, and an image rejection mixer. The combination of high performance part and low cost packaging makes the RFRX1702 a cost effective solution, ideally suited to both current and next generation Point-to-Point Microwave Radio and Satellite Applications. RFRX1702 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.
RF Min(GHz) | 17.7 |
RF Max(GHz) | 19.7 |
LO Min(GHz) | 6.85 |
LO Max(GHz) | 11.85 |
Conversion Gain(dB) | 12 |
NF(dB) | 2 |
Image Rejection(dBc) | 15 |
Package Type | QFN |
ECCN | 5A991.G |
This product appears in the following application block diagrams: