End of Life announced March 17, 2021 (PCN 21-0065).
Last Time Buy: September 29, 2021
Recommended replacement for new designs: CMD203C4
Contact your local sales representative for assistance.
Qorvo's CMD302C4 is a broadband MMIC SP4T switch housed in a leadless 4x4 mm surface mount package. The CMD302C4 covers DC to 20 GHz and offers a low insertion loss of 1.8 dB and high isolation of 35 dB at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from four to two. The CMD302C4 operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.
Switch Type | SP4T |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 20,000 |
Insertion Loss(dB) | 1.8 |
Isolation(dB) | 35 |
Switching Speed(ns) | 59 |
IP0.1dB(dBm) | 21 |
IP1dB(dBm) | 21 |
Control Lines(#) | 2 |
Voltage(V) | 0, -5 |
Package Type | Ceramic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.