Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's VCO-118TC is an 250 - 500MHz, hybrid assembled voltage controlled oscillator integrated into a TO-8 package. The VCO-118TC features an integrated resonator and tuning varactors. This TC version is temperature compensated for excellent performance over the -55 to 100 degrees C temperature range.
Frequency Min(MHz) | 250 |
Frequency Max(MHz) | 500 |
Tuning Voltage Min(V) | 0 |
Tuning Voltage Max(V) | 20 |
Pout(dBm) | 13 |
Phase Noise @ 10 kHz(dBc/Hz) | -100 |
Phase Noise @ 100 kHz(dBc/Hz) | -123 |
Voltage(V) | 15 |
Package Type | TO-8 |
ECCN | EAR99 |