/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM4204

RFFM4204

2.4 GHz 802.11b/g/n/ac Wi-Fi Front End Module

Qorvo's RFFM4204 provides a complete solution in a single front end module (FEM) by integrating the power amplifier (PA), low noise amplifier (LNA) with bypass, power detector, a Single Pole Double Throw (SPDT) switch, and some filtering for harmonic rejection. The integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM4204 is provided in a 6.0mm X 6.0mm X 0.9mm 24-pin laminate package. The FEM meets or exceeds the RF front end needs of IEEE 802.11b/g/n/ac WiFi RF systems.

Discontinued
i
End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Product Data Sheet10/17/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
95,700
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
95,700
Buy Online

Key Features

  • Voltage Supply: 5V
  • POUT = 24dBm, 256QAM MCS9 HT40 at 1.8% DEVM
  • POUT = 25dBm, 64QAM MCS7 HT20 and HT40 at 3% DEVM
  • Input and Output Matched to 50 ohm
  • Integrated PA, SPDT, and LNA with bypass
  • High Impedance Enable Pin
  • LNA Gain=12
  • LNA NF=2.2dB
  • LNA Idd=10mA

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA
Wi-Fi Standards
b-ac
Vcc (V)
5
11ac Pout (dBm)
24
Package Type
Laminate
Package Size (mm)
6 X 6 X 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/17/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM4204

RFFM4204

2.4 GHz 802.11b/g/n/ac Wi-Fi Front End Module

Qorvo's RFFM4204 provides a complete solution in a single front end module (FEM) by integrating the power amplifier (PA), low noise amplifier (LNA) with bypass, power detector, a Single Pole Double Throw (SPDT) switch, and some filtering for harmonic rejection. The integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM4204 is provided in a 6.0mm X 6.0mm X 0.9mm 24-pin laminate package. The FEM meets or exceeds the RF front end needs of IEEE 802.11b/g/n/ac WiFi RF systems.

Discontinued
i
End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Product Data Sheet10/17/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
95,700
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
95,700
Buy Online

Key Features

  • Voltage Supply: 5V
  • POUT = 24dBm, 256QAM MCS9 HT40 at 1.8% DEVM
  • POUT = 25dBm, 64QAM MCS7 HT20 and HT40 at 3% DEVM
  • Input and Output Matched to 50 ohm
  • Integrated PA, SPDT, and LNA with bypass
  • High Impedance Enable Pin
  • LNA Gain=12
  • LNA NF=2.2dB
  • LNA Idd=10mA

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA
Wi-Fi Standards
b-ac
Vcc (V)
5
11ac Pout (dBm)
24
Package Type
Laminate
Package Size (mm)
6 X 6 X 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/17/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo