End of Life announced January 20, 2014.
Last Time Buy August 1, 2014.
Please use TGA2216-SM and TGA2237-SM as replacements.
Contact your local sales representative for assistance.
Frequency Min(GHz) | 0.03 |
Frequency Max(GHz) | 3 |
Gain(dB) | 19.5 |
PAE(%) | > 40 |
Voltage(V) | 28 |
Current(mA) | 360 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
This product appears in the following application block diagrams: