End of Life announced May 28, 2020 (PCN 20-0061).
Last Time Buy: December 9, 2020
Recommended replacements for new designs: QPA2598, QPA2610, TGA2237, TGA2237-SM, QPA2213
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2216-SM is a wideband cascode amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The cascode configuration offers exceptional wideband performance as well as supporting 40V operation. The TGA2216-SM operates from 0.1 - 3.0GHz and provides 10W of saturated output power with greater than 13dB of large signal gain and greater than 40% power-added efficiency.
The TGA2216-SM is available in a low-cost, surface mount 32 lead 5x5 AIN QFN. It is ideally suited to support both radar and communication applications across defense and commercial markets as well as electronic warfare.The TGA2216-SM is fully matched to 50 ohms at both RF ports allowing for simple system integration. DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 0.1 |
Frequency Max(GHz) | 3 |
Psat(dBm) | > 41 |
Gain(dB) | 22 |
PAE(%) | 50 |
Voltage(V) | 40 |
Current(mA) | 360 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: