/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA8659-FL

TGA8659-FL

13 - 15 GHz VSAT High Power Amplifier

Qorvo's TGA8569-FL is a packaged power amplifier delivering more than 4 Watts in the VSAT band. The power amplifier works over the extended frequency range of 13 to 17 GHz and is designed using Qorvo's proven standard 0.5 um gate pHEMT production process.

The part provides a nominal gain greater than 25 dB with excellent input and output VSWR. The amplifier is designed for Ku band VSAT transmitters and can also provide high power over a wider frequency band.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 to 15 GHz
  • >25 dB nominal gain
  • >36 dBm nominal Psat
  • Bias 6 to 7.5V @ 1.3 to 1.6 A Idq
  • Package dimensions: 8.4 x 17.8 x 3.0 mm (0.33 x 0.70 x 0.12 in)

Typical Applications

  • Ku Band VSAT Transmitters
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
15
Gain (dB)
25
Vd (V)
7
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA8659-FL

TGA8659-FL

13 - 15 GHz VSAT High Power Amplifier

Qorvo's TGA8569-FL is a packaged power amplifier delivering more than 4 Watts in the VSAT band. The power amplifier works over the extended frequency range of 13 to 17 GHz and is designed using Qorvo's proven standard 0.5 um gate pHEMT production process.

The part provides a nominal gain greater than 25 dB with excellent input and output VSWR. The amplifier is designed for Ku band VSAT transmitters and can also provide high power over a wider frequency band.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 to 15 GHz
  • >25 dB nominal gain
  • >36 dBm nominal Psat
  • Bias 6 to 7.5V @ 1.3 to 1.6 A Idq
  • Package dimensions: 8.4 x 17.8 x 3.0 mm (0.33 x 0.70 x 0.12 in)

Typical Applications

  • Ku Band VSAT Transmitters
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
15
Gain (dB)
25
Vd (V)
7
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo