End of Life announced August 16, 2019 (PCN 19-0140).
Last Time Buy: August 23, 2020
Recommended replacement for new designs: TQL9048
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFPA1012 is a GaAs HBT linear power amplifier specifically designed for wireless infrastructure applications. Using a highly reliable GaAs HBT fabrication process, this high performance single-stage amplifier achieves ultra-high linearity over a broad frequency range. It also offers low noise figure making it an excellent solution for 2nd and 3rd stage LNAs.
Frequency Min(MHz) | 400 |
Frequency Max(MHz) | 2,700 |
Gain(dB) | 13.9 |
OP1dB(dBm) | 22.5 |
OIP3(dBm) | 42 |
NF(dB) | 3.2 |
Voltage(V) | 5 |
Current(mA) | 90 |
Package Type | DFN |
Package(mm) | 2.0 x 2.0 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: