End of Life announced September 14, 2023 (PCN 23-0138).
Last Time Buy: May 13, 2024
Recommended replacement for new designs: QPL8831, QPL1240
Contact your local sales representative for assistance.
Mouser | 40 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 205 | Buy Online > |
Qorvo's RFCA1008 is a high performance InGaP HBT MMIC amplifier designed with the InGaP process technology for excellent reliablility. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. A Darlington configuration is utilized for broadband performance. The RFCA1008 contains two amplifiers for use in wideband push-pull CATV amplifiers requiring excellent second order performance; the second and third order non-linearities are greatly improved in the push-pull configuration.
Type | Upstream & Downstream |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 1,003 |
Gain(dB) | 17.4 |
Pout(dBmV) | 50 up, 34 down |
CSO(dBc) | -80 up, -80 down |
CTB(dBc) | -67 up, -76 down |
NF(dB) | 4 |
Voltage(V) | 5 |
Current(mA) | 217 |
Package Type | SOIC-8 |
Package(mm) | 6.2 x 5.0 x 1.73 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ECCN | 5A991.G |
This product appears in the following application block diagrams: