TQF9046

    2.4 GHz Power Amplifier + Pdet, LNA with Bypass, SP3T Switch

    Discontinued >

    End of Life announced August 13, 2018 (PCN 18-0083).
    Last Time Buy February 6, 2019.
    Contact a sales representative for assistance.

    Key Features

    • Amplifies 802.11b/g/n Wi-Fi & Bluetooth® signals
    • Fully Integrated, 802.11b/g/n & Bluetooth® front end module
    • Internally matched input/output
    • Integrated directional detector
    • Temperature Compensated Bias Network
    • Single battery voltage of 3.2V- 5.0V
    • Leadless 2.5 x 2.5 x 0.40 mm SMT Pb-Free
    • Typ. Pout (+25C, VDD = +3.6V) = 19.3dBm, EVM=3.0%, 802.11n/MCS7
    • Typ. Pout (+25C, VDD = +3.6V) = 20.2dBm, EVM=4.6%, QAM64, 54Mbps OFDM

    Qorvo's TQF9046 is a full WLAN front end module in an ultra-small 2.5 mm x 2.5 mm footprint package that amplifies 802.11b/g/n & Bluetooth® signals. The TQF9046 contains 2.4GHz PA, directional detector, front end SP3T switch, and LNA with bypass mode. The architecture and interface are optimized for next generation WLAN integration into handset devices.

    The front end module features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the front end module contributes to the extended battery life of next generation WLAN solutions.

    The front end module is manufactured in Qorvo's high-reliability E/D pHEMT technology and is assembled in ultra thin profile 2.5mm x 2.5mm x 0.40mm QFN - 16 Pb-Free package.

     

    The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.

    Typical Applications

      • Automotive Telematics
      • Handsets
      • M2M
      • Module Integrators
      • Portable Applications
      • Tablets
    Frequency Min(GHz) 2.4
    Frequency Max(GHz) 2.5
    Functionality PA, Switch, LNA with Bypass
    Wi-Fi Standards Wi-Fi b/g/n and Bluetooth® signal frequency
    11g/n Pout(dBm) n=19.3
    11b/g/n Gain(dB) 25
    11g/n EVM(%) 3
    LNA Gain(dB) 13.5
    LNA NF (incl switch)(dB) 2.2
    Vcc(V) 3.2 to 4.6
    11g/n Current(mA) 152
    11b Current(mA) 152
    Package Type QFN
    Package(mm) 2.5 x 2.5 x 0.4
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B