Mouser | 68 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 79 | Buy Online > |
The QPL8831 is an ultra-linear GaAs pHEMT 75-ohm balanced amplifier, with an operating frequency from 5 MHz to 1218 MHz. Ideally suited for CATV amplifier applications in the forward or return path.
Type | Upstream & Downstream |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 17 |
Pout(dBmV) | 34 |
CSO(dBc) | -85 |
CTB(dBc) | -77 |
NF(dB) | 3.2 |
Voltage(V) | 5 |
Current(mA) | 280 |
Package Type | SOIC 8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |