End of Life announced Feb 16, 2018 (18-0022).
Last Time Buy Sep 9, 2018.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF6539 module is intended for 915MHz AMR solutions. It provides separate ports for Rx and Tx paths and two ports on the output for connecting a diversity solution or a test port. The PA section provides a nominal output power of 22dBm. The device is provided in a 5.5mm x 5.0mm, 28-pin package.
Functionality | PA, Switch |
Frequency Min(MHz) | 868 |
Frequency Max(MHz) | 928 |
PA Gain(dB) | 16.5 |
Pout(dBm) | 22 |
Vcc(V) | 3.6 |
PA Icc(mA) | 100 |
Package Type | LGA |
Package(mm) | 5.5 x 5.0 x 1.175 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |