End of Life announced August 10, 2021 (PCN 21-0163).
Last Time Buy: February 21, 2022
Limited stock quantity.
Qorvo's CMD218 is a broadband GaN low noise amplifier MMIC ideally suited for microwave radios and C and X band applications where small size and high input power survivability are critical design requirements. The broadband device delivers greater than 22 dB of gain with a corresponding output 1 dB compression point of +18.5 dBm and a noise figure of 0.9 dB. The CMD218 LNA features a RF input power survivability of greater than 5 Watts. The CMD218 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Frequency Min(GHz) | 5 |
Frequency Max(GHz) | 9 |
Gain(dB) | 22 |
NF(dB) | 1.1 |
OP1dB(dBm) | 21.5 |
OIP3(dBm) | 30 |
Voltage(V) | 5 to 28 |
Current(mA) | 80 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.