Qorvo's 855730 is a high rejection Intermediate Frequency (IF) filter for use in wideband wireless communications systems. The center frequency of this filter is 330 MHz and the bandwidth is 5.45 MHz. The insertion loss is 20 dB maximum and the filter is packaged in a hermetic surface-mounted package.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 330 |
Bandwidth(MHz) | 5.45 |
Insertion Loss(dB) | 18.26 |
I/O Configuration | SE/SE |
Package(mm) | 15.3 x 6.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |