End of Life announced September 8, 2023 (PCN 23-0127).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 505 | Buy Online > |
Qorvo's RF2373 is a low noise amplifier with a high dynamic range designed for Wi-Fi and digital cellular applications. The device functions as an outstanding front end low noise amplifier or driver amplifier in the transmit chain of digital subscriber units where low transmit noise power is a concern. When used as an LNA the bias current can be set externally. When used as a PA driver the IC can operate directly from a single cell Li-ion battery and includes a power down feature that can be used to completely turn off the device. The IC is featured in a standard SOT 5-lead plastic package.
Frequency Min(GHz) | 0.4 |
Frequency Max(GHz) | 3.8 |
Gain(dB) | 15 |
NF(dB) | 1.3 |
OP1dB(dBm) | 11.5 |
OIP3(dBm) | 24.5 |
Voltage(V) | 3.3 |
Current(mA) | 14 |
Package Type | SOT 5 Lead |
Package(mm) | 2.8 x 2.9 x 1.4 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: