Use 856638 for new designs.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 456 |
Bandwidth(MHz) | 3.5 |
Insertion Loss(dB) | 10 |
I/O Configuration | BAL/BAL |
Package(mm) | 7.0 x 5.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |