End of Life announced February 9, 2016 (PCN16-0025).
Last Time Buy September 20, 2016.
Recommended replacement for new designs: RF3518 or RF3538.
Contact your local sales representative for assistance.
Qorvo's RF7228 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50 ohm W-CDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for UMTS Band 8 which operates in the 880MHz to 915MHz frequency band.The RF7228 has two digital control pins to select one of three power modes to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7228 is fully HSDPA and HSPA+ compliant and is assembled in a 10-pin, 3mmx3mm module.
Gain(dB) | 27 |
Pout(dBm) | 28.5 |
PAE(%) | 41 |
Voltage(V) | 3.4 |
Package Type | Laminate MCM |
Package(mm) | 3 x 3 x 1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |