End of Life announced January 30, 2023 (PCN 23-0019).
Last Time Buy: June 28, 2024
Recommended replacement for new designs: QM23240
Contact your local sales representative for assistance.
Mouser | 14034 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.
Qorvo's 885075 is a high-performance Bulk Acoustic Wave (BAW) Tx/Rx filter designed to meet the strict LTE rejection requirements for use in B40.
885075 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE transmit systems under all operating conditions.
The 885075 uses common module packaging techniques to achieve the industry standard 1.1 x 0.9 x 0.5 mm footprint.
Technology | LowDrift™ BAW |
Type | Mobile |
Bands | Band 40 |
Frequency(MHz) | 2,350 |
Bandwidth(MHz) | 100 |
Insertion Loss(dB) | 2.3 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.1 x 0.9 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |