End of Life announced August 10, 2021 (PCN 21-0163).
Last Time Buy: February 21, 2022
Limited stock quantity.
Qorvo's CMD219 is a broadband GaN MMIC low noise amplifier ideally suited for microwave radios and C band applications where small size and high input power survivability are critical design requirements. The broadband device delivers greater than 23 dB of gain with a corresponding output 1 dB compression point of +18 dBm and a noise figure of 1 dB. The CMD219 LNA MMIC features an RF input power survivability of greater than 5 Watts. The CMD219 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Frequency Min(GHz) | 4 |
Frequency Max(GHz) | 8 |
Gain(dB) | 23 |
NF(dB) | 1 |
OP1dB(dBm) | 18 |
OIP3(dBm) | 28 |
Voltage(V) | 5 to 28 |
Current(mA) | 75 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.