Qorvo's VCO-112SMT is an 2000 - 3200MHz, hybrid assembled voltage controlled oscillator integrated into an SMT package. The VCO-112SMT features an integrated resonator and tuning varactors. The part features excellent performance over temperature.
Frequency Min(MHz) | 2,000 |
Frequency Max(MHz) | 3,200 |
Tuning Voltage Min(V) | 0 |
Tuning Voltage Max(V) | 20 |
Pout(dBm) | 12.5 |
Phase Noise @ 10 kHz(dBc/Hz) | -85 |
Phase Noise @ 100 kHz(dBc/Hz) | -105 |
Voltage(V) | 15 |
Package Type | SMT |
ECCN | EAR99 |