End of Life announced January 16, 2017 (17-0006).
Last Time Buy July 18, 2017.
Contact your local sales representative for assistance.
Please use TQP7M9102 for new designs.
Qorvo's AH116-S8G is a high dynamic range driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve high performance for various narrowband tuned application circuits with up to +43 dBm OIP3 and +28 dBm of compressed 1 dB power and is housed in a lead-free / green / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested.
The product is targeted for use as driver amplifiers for wireless infrastructure where high linearity and medium power is required. The internal active bias allows the AH116-S8G to maintain high linearity over temperature and operate directly off a +5 V supply. This combination makes the device an excellent fit for transceiver line cards and power amplifiers in current and next generation multi-carrier 3G base stations.
Frequency Min(MHz) | 800 |
Frequency Max(MHz) | 1,000 |
Gain(dB) | 17.5 |
OP1dB(dBm) | 28.7 |
OIP3(dBm) | 43 |
NF(dB) | 7 |
Voltage(V) | 5 |
Current(mA) | 250 |
Package Type | SOIC-8 |
Package(mm) | 6.0 X 4.9 X 1.52 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: