Mouser | 745 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 10 | Buy Online > |
Qorvo's UJ3N120065K3S is a 1200 V, 66 mohm high-performance Gen 3 SiC normally-on JFET transistor. This device exhibits ultra-low on resistance (RDS(ON)) and gate charge (QG) allowing for low conduction and switching loss. The device normally-on characteristics with low RDS(ON) at VGS = 0 V is also ideal for current protection circuits without the need for active control, as well as for cascode operation.
VDS Max(V) | 1,200 |
RDS(on) Typ @ 25C(mohm) | 66 |
ID Max(A) | 34 |
Generation | Gen 3 |
Tj Max(°C) | 175 |
Automotive Qualification | Yes |
Package Type | TO-247-3L |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |