End of Life announced December 6, 2023 (PCN 23-0151).
Last Time Buy: June 20, 2024
Contact your local sales representative for assistance.
Mouser | 256 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TQP9108 is a high-efficiency two-stage power amplifier in a low-cost surface-mount package. The amplifier is able to achieve 39% power added efficiency at 27 dBm output power while operating with a low 65 mA idle current. The amplifier is designed to ensure that all odd-order IMD products are below -17 dBm at all output power levels below 24 dBm/tone.
The TQP9108 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9108 is available in a lead-free/RoHS-compliant 13-pin 3.5x4.5 mm surface mount package package and is pin-compatible to the lower frequency band version in the family with the TQP9107 (699-960 MHz).
Frequency Min(MHz) | 1,710 |
Frequency Max(MHz) | 2,170 |
Gain(dB) | 30.5 |
OP1dB(dBm) | 31.3 |
OIP3(dBm) | 46 |
NF(dB) | 5 |
Voltage(V) | 4.3 |
Current(mA) | 300 |
Package Type | DFN, 14-pin |
Package(mm) | 3.5 x 4.5 x 0.9 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: