Use 856541 for new designs
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 201 |
Bandwidth(MHz) | 0.24 |
Insertion Loss(dB) | 5.3 |
I/O Configuration | SE/SE |
Package(mm) | 15.3 x 6.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |