Frequency Min(GHz) | 2.4 |
Frequency Max(GHz) | 2.5 |
Functionality | Switch, LNA with Bypass |
Wi-Fi Standards | b/g/n |
LNA Gain(dB) | 13.5 |
LNA NF (incl switch)(dB) | 1.9 |
Vcc(V) | 3.0 to 3.6 |
Package Type | ETSLP |
Package(mm) | 1.5 x 1.5 x 0.55 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |