Please contact Qorvo Sales for details.
Qorvo's TQP6M9017 is front end module in an ultra-small 4 mm x 4 mm footprint package that amplifies 802.11a/b/g/n/ac and Bluetooth® signal. The TQP6M9017 contains 2.4 GHz PA, 5 GHz PA, directional detectors, front end switch, Bluetooth® path, and receive LNA + baluns. The architecture and interface are optimized for next generation WLAN integration into handset devices. The front end module features CMOS compatible control voltages to facilitate ease of use. The front end module is manufactured in Qorvo's high-reliability E/D pHEMT and HBT technologies and is assembled in thin profile 4mm x 4mm x 0.5mm ETSLP-24 Pb-Free package.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.
Frequency Min(GHz) | 2.4 |
Frequency Max(GHz) | 5.85 |
Functionality | PAs, Switches, LNAs |
Wi-Fi Standards | Wi-Fi a/b/g/n/ac & Bluetooth® signal frequency |
2.4GHz 11g/n Pout(dBm) | 18 |
5GHz 11a/n Pout(dBm) | 19 |
2.4GHz Tx Gain(dB) | 36 |
2.4GHz Rx Gain(dB) | 4 |
5GHz Tx Gain(dB) | 36 |
5GHz Rx Gain(dB) | 12 |
2.4GHz 11g/n EVM(%) | 2.8 |
5GHz 11a/n EVM(%) | 3.5 |
Vcc(V) | 3 |
11g/n Current(mA) | 166 |
11a/n Current(mA) | 260 |
Package Type | ETSLP |
Package(mm) | 4.0 x 4.0 x 0.55 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |