Use TQM7M5022 for new designs
Qorvo's TQM7M5008 is a small (7 x 7 mm) GSM / EDGE power amplifier module (PAM) for handset applications. This module has been optimized for excellent EDGE efficiency, ACPR and EVM in an open loop polar modulation environment at EDGE class E2+ operation while maintaining high GSM / GPRS efficiency. The TQM7M5008 has been optimized for operation with next generation Polar Modulation transceivers and chipsets in respect to interface and critical system level specifications alignment.
The module's high reliability is assured by utilizing Qorvo's 3rd generation InGaP HBT technology and by Qorvo's proven module design techniques.
Standards | GSM, GPRS, EDGE |
Bands | GSM850 / 900, DCS / PCS |
Pout(dBm) | 35 |
PAE(%) | 55 |
Package(mm) | 7 x 7 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |