End of Life announced July 29, 2021 (PCN 21-0155).
Last Time Buy: February 8, 2022
Contact your local sales representative for assistance.
Qorvo's TQM7M5022 is an ultra-small (5 x 5 mm) GSM / EDGE Polar power ampifier module for handset applications. This module has been optimized for excellent EDGE efficiency, Rx band noise performance, ACPR and EVM in an open loop polar modulation environment at EDGE class E2+ operation while maintaining high GSM / GPRS efficiency.
The module's high reliability is assured by utilizing Qorvo's 3rd generation InGaP HBT technology and by Qorvo's proven module design techniques. The low profile, ultra-small package is enabled via Qorvo's CuFlip technology.
Standards | GSM, EDGE |
Bands | GSM850 / 900, DCS / PCS |
Pout(dBm) | 35 |
PAE(%) | 55 |
Package Type | LGA |
Package(mm) | 5 x 5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |