End of Life announced Feb 20, 2018 (18-0025).
Last Time Buy Oct 9, 2018.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TQM676021, a member of the Tritium III™ product family, is an integrated 3V linear power amplifier, duplexer and transmit filter module. It includes a highly accurate output power detector designed for mobile UMTS handset applications, supporting HSUPA operation with transmission data rates up to 10 Mb/s.
It features two output power modes, additional continuous bias in low power mode, low off and standby currents, and a separate pin for module enable. RF input and output matching is included within the module; therefore, minimal external circuitry is required.
The TQM676021 provides excellent RF performance with low current consumption resulting in longer talk times in portable applications. The tiny 7 x 4 x 1.1 mm surface mount package is ideal for new generation slim, small and light phones.
Standards | WCDMA/HSUPA |
Bands | Band 1 |
Pout(dBm) | 25.2 |
Package Type | LGA |
Package(mm) | 7.0 x 4.0 x 1.1 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 5A991.B |