Qorvo's TQM7M6018 PA Module integrates two high efficiency BiHEMT power amplifiers, input band select switch, directional coupler and Vreg circuitry into a compact 4.0 mm x 3.0 mm package. Qorvo's CuFlip™ assembly technology and BiHEMT GaAs process provides a compact, low cost solution optimized for the Qualcomm WTR2605 transceiver with state-of-the-art HPM PAE.
The TQM7M6018 is a power amplifier module for Bands 1, 2, 5 & 8 for use with WCDMA and CDMA modulations. As a result of the combination of high performance, low cost and small size it is well suited for both mobile handset and data card applications.
Standards | CDMA, WCDMA, EVDO |
Bands | 1, 2, 5, 8, 25, 26, BC0, BC1 |
Pout(dBm) | 28.3 |
Gain(dB) | 27 |
PAE(%) | 45 |
Package(mm) | 4 x 3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |