End of Life announced July 11, 2022 (PCN 22-0103).
Last Time Buy: January 21, 2023
Recommended replacement for new designs: QPL9097
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TQL9044 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 1.9 GHz, the amplifier typically provides 19.4 dB gain, +34.5 dBm OIP3, and 0.6 dB noise figure while drawing 70 mA current from a 5 V supply. The component also provides high linearity in the bypass mode with 36 dBm IIP3.
The TQL9043 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias circuit to maintain high performance over temperature.
The TQL9044 covers the 1.5-4.0 GHz frequency band and is targeted for wireless infrastructure. The TQL9044 is packaged in a 3x3mm and is pin compatible with the 0.5-2.0 GHz TQL9042 and 1.5-4.0 GHz TQL9044.
Frequency Min(GHz) | 1.5 |
Frequency Max(GHz) | 4 |
Gain(dB) | 19.4 |
NF(dB) | 0.6 |
OP1dB(dBm) | 20 |
OIP3(dBm) | 34.5 |
Voltage(V) | 5 |
Current(mA) | 70 |
Package Type | DFN |
Package(mm) | 3 x 3 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: